??
CAD model selection
OG05057A
HELP_VARIABLE
Company
Ipf Electronic
Description
Forked light barriers
Bill of material
OG05057A
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Special design of through-beam sensor. Transmitter and receiver are located in the fork or angular limbs and are perfectly aligned to each other.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDERGABELLICHTSCHRANKE
Type of the forked light barrier
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
ARDTE00_BESONDERHEITEN
Features
ARDTEME_BAUFORMDERGABELLICHTSCHRANKE
Fork light barrier design
Furcate
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEOP_LICHTART
Light source
ARDTEOP_LICHTSTRAHLFORM
Light beam form
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
ARDTEEL_SCHUTZKLASSE
Protection class
III
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_BLENDEDURCHMESSER
Aperture diameter
ARDTEEL_TASTFUNKTION
Scanning function
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEEL_ABSOLUTEHYSTERESE
Absolute hysteresis
ARDTEEL_ABFALLZEIT
Decay time
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_AUFLOESUNG
Resolution
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEOP_LICHTFLECKDURCHMESSERFOKUSPUNKT
Light spot diameter at focal point
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_KABELLAENGE
Cable length
ARDTEME_GABELTIEFE
Fork depth
ARDTEME_GABELWEITE
Fork width
ARDTEME_HOEHE
Height
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEOP_MINOBJEKTGROESSE
Min. object size
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_REPRODUZIERBARKEIT
Repeatability +/-
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEOP_WELLENLAENGEDESLICHTSDERSENDERDIODE
Light wavelength of the transmitter diode
ARDTEME_VERSTELLBAREGABELWEITE
Adjustable fork width
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D