??
CAD model selection
PGKB0570
HELP_VARIABLE
Company
Ipf Electronic
Description
Forked light barrier
Bill of material
PGKB0570
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Special design of through-beam sensor. Transmitter and receiver are located in the fork or angular limbs and are perfectly aligned to each other.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ARTDESSTECKKONTAKTES_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in contact, communication interface
ARDTEEL_AUSFUEHRUNGDERGABELLICHTSCHRANKE
Type of the forked light barrier
Standard
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally closed contact/normally open contact
ARDTEEL_AUSFUEHRUNGDERSTECKVERBINDUNG_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in connection, communication interface
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEME_BAUFORM
Design
Cuboid
ARDTEME_BAUFORMDERGABELLICHTSCHRANKE
Fork light barrier design
Furcate
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEOP_LASERKLASSE
Laser class
Class 1
ARDTEOP_LICHTART
Light source
ARDTEOP_LICHTSTRAHLFORM
Light beam form
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEEL_SCHUTZKLASSE
Protection class
III
ARDTEEL_TASTFUNKTION
Scanning function
Light-/dark-on mode
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
ARDTEEL_ABFALLZEIT
Decay time
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
Glass
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_AUFLOESUNG
Resolution
ARDTEOP_BLENDEBREITE
Aperture width
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_BLENDEDURCHMESSER
Aperture diameter
ARDTEOP_BLENDELAENGE
Aperture length
ARDTEME_BREITE
Width
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEOP_BREITEDESZEILENFELDES
Line field width
ARDTEME_GABELTIEFE
Fork depth
ARDTEME_GABELWEITE
Fork width
ARDTEME_KABELLAENGE
Cable length
ARDTEME_HOEHE
Height
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEOP_LAENGEDESZEILENFELDES
Line field length
ARDTEME_LAENGE
Length
ARDTEOP_MINOBJEKTGROESSE
Min. object size
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_POLZAHLDESSCHNITTSTELLENANSCHLUSSES
Number of pins of interface connection
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_REPRODUZIERBARKEIT
Repeatability +/-
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEOP_WELLENLAENGEDESLICHTSDERSENDERDIODE
Light wavelength of the transmitter diode
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D