??
CADモデル選択
AF000001
HELP_VARIABLE
Company
Ipf Electronic
Description
Filling level
Bill of material
AF000001
IDNR
AF000001
DESCSHORT
Short Description
accessories, Mounting sleeve, 3/4 inch 87long, Polytetrafluorethylene (PTFE)
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
AF000001
DELTIME
Delivery Time
21
ARDTE00_ARTDESZUBEHOERS
Type of accessory
Mounting sleeve
ARDTEME_MONTAGEART
Mounting method
Screw mounting
ARDTEME_OBERFLAECHE
Surface
Untreated
ARDTEME_WERKSTOFF
Material
Polytetrafluorethylene (PTFE)
ARDTEME_GEWINDEMASS
Thread dimension
3/4 inch
ARDTEME_ANZUGSDREHMOMENT
Tightening torque
1Nm
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
3bar
ARDTEME_DURCHMESSER
Diameter
30mm
ARDTEME_EINBAUTIEFE
Installation depth
40mm
ARDTEME_LAENGE
Length
87mm
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
プレビュー
3D
情報
2D