??
CAD Model seçimi
LS208161
HELP_VARIABLE
Company
Ipf Electronic
Description
Fiber optics plastic fiber barrier
Bill of material
LS208161
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Fiber optics in combination with the appropriate fiber optic amplifier function as contactless and wear-free position switches that can also be used in harsh environmental conditions. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). Because the ends and heads of the fiber optics have small dimensions and the fiber optics are flexible, very elegant solutions can be created for detecting objects in places that are difficult to access. Fiber optics can be used without special precautions in potentially explosive areas and in zones with electrical and/or magnetic fields (high-voltage installations, electrical welding equipment) as their function is not thereby affected. Fiber optics are available in versions for implementing the function as through-beam sensor or diffuse reflection sensor.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Through-beam sensors
ARDTEME_AUSFUEHRUNGDERFASER
Type of fiber
ARDTEME_BAUFORM
Design
ARDTE00_BESONDERHEITEN
Features
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
No
ARDTEOP_LICHTAUSTRITT
Light exit
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
No
ARDTEME_WERKSTOFFDERUMMANTELUNG
Sheathing material
ARDTEME_WERKSTOFFDESLWLFASERKERNS
Fiber optics core material
Plastic
ARDTEME_WERKSTOFFDESTASTKOPFES
Sensing head material
ARDTEME_AUSFUEHRUNGDESLICHTLEITERANSCHLUSSES
Design of the fiber optic connection
terminal connection
ARDTEEL_GEWINDEMASSDESTASTKOPFES
Thread dimension of sensing head
ARDTE00_GEWINDEMASSDESTASTKOPFES1
Thread dimension of sensing head 1
ARDTE00_GEWINDEMASSDESTASTKOPFES2
Thread dimension of sensing head 2
ARDTEEL_BIEGEBEREICHDESTASTKOPFES
Bending section of the sensing head
ARDTEME_BREITEDESLICHTAUSTRITTS
Light exit width
ARDTEME_BIEGERADIUSDESTASTKOPFES
Bending radius of the sensing head
ARDTEME_BIEGERADIUSFLEXIBEL
Bending radius (flexible)
ARDTEME_BREITEDESTASTKOPFES
Sensing head width
ARDTEME_DURCHMESSER2DESTASTKOPFES
Sensing head diameter 2
ARDTEME_BIEGERADIUSSTARR
Bending radius (fixed)
ARDTEEL_BIEGEWINKELDESTASTKOPFES
Bending angle of the sensing head
ARDTEME_DURCHMESSER1DESTASTKOPFES
Sensing head diameter 1
ARDTEME_DURCHMESSERDERFASER
Fiber diameter
ARDTEME_DURCHMESSERDESLICHTAUSTRITTS
Light exit diameter
ARDTEME_HOEHEDESLICHTAUSTRITTS
Light exit height
ARDTEME_DURCHMESSERDESLICHTLEITKABELSEMPFAENGERERSEITIG
Fiber optic cable diameter, receiver end
ARDTEME_HOEHEDESTASTKOPFES
Sensing head height
ARDTEME_DURCHMESSERDESLICHTLEITKABELSSENDERSEITIG
Fiber optic cable diameter, transmitter end
ARDTEME_DURCHMESSERDESTASTKOPFES
Sensing head diameter
ARDTEME_LAENGEDESENDSTUECKS
End piece length
ARDTEME_FASERANZAHL
Number of fibers
2
ARDTEEL_GEWINDESTEIGUNGDESTASTKOPFES
Sensing head thread pitch
ARDTE00_GEWINDESTEIGUNGDESTASTKOPFES1
Sensing head thread pitch 1
ARDTE00_GEWINDESTEIGUNGDESTASTKOPFES2
Sensing head thread pitch 2
ARDTEME_LAENGE
Length
2,000mm
ARDTEEL_LAENGEDESTASTKOPFES
Sensing head length
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Öngörünüm
3D
Boyut
2D