??
CAD model selection
LTSI0321
HELP_VARIABLE
Company
Ipf Electronic
Description
Fiber optics color recognition
Bill of material
LTSI0321
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Fiber optics in combination with the appropriate fiber optic amplifier function as contactless and wear-free position switches that can also be used in harsh environmental conditions. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). Because the ends and heads of the fiber optics have small dimensions and the fiber optics are flexible, very elegant solutions can be created for detecting objects in places that are difficult to access. Fiber optics can be used without special precautions in potentially explosive areas and in zones with electrical and/or magnetic fields (high-voltage installations, electrical welding equipment) as their function is not thereby affected. Fiber optics are available in versions for implementing the function as through-beam sensor or diffuse reflection sensor.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Diffuse reflection sensor-color sensors
ARDTEME_AUSFUEHRUNGDERFASER
Type of fiber
Multi
ARDTEME_BAUFORM
Design
Cylinder plain
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEOP_LICHTAUSTRITT
Light exit
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDERUMMANTELUNG
Sheathing material
ARDTEME_WERKSTOFFDESENDSTUECKS
End piece material
Plastic
ARDTEME_WERKSTOFFDESLWLFASERKERNS
Fiber optics core material
Glass
ARDTEME_WERKSTOFFDESTASTKOPFES
Sensing head material
ARDTEME_AUSFUEHRUNGDESLICHTLEITERANSCHLUSSES
Design of the fiber optic connection
screw fitting M18
ARDTEME_BIEGERADIUSFLEXIBEL
Bending radius (flexible)
ARDTEEL_BIEGEBEREICHDESTASTKOPFES
Bending section of the sensing head
ARDTEME_GEWINDEMASSDESENDSTUECKS
Thread dimension of the end piece
M18
ARDTEME_BIEGERADIUSSTARR
Bending radius (fixed)
ARDTEME_BREITEDESLICHTAUSTRITTS
Light exit width
ARDTEEL_BIEGEWINKELDESTASTKOPFES
Bending angle of the sensing head
ARDTEME_DURCHMESSER2DESTASTKOPFES
Sensing head diameter 2
ARDTEME_DURCHMESSER1DESTASTKOPFES
Sensing head diameter 1
ARDTEME_DURCHMESSERDERFASER
Fiber diameter
ARDTEME_DURCHMESSERDESENDSTUECKS
End piece diameter
22mm
ARDTEME_DURCHMESSERDESLICHTAUSTRITTS
Light exit diameter
ARDTEME_DURCHMESSERDESLICHTLEITKABELS
Fiber optic cable diameter
ARDTEME_HOEHEDESLICHTAUSTRITTS
Light exit height
ARDTEME_DURCHMESSERDESTASTKOPFES
Sensing head diameter
ARDTEME_FASERANZAHL
Number of fibers
ARDTEME_GEWINDESTEIGUNGDESENDSTUECKS
End piece thread pitch
1mm
ARDTEME_LAENGE
Length
600mm
ARDTEME_LAENGEDESENDSTUECKS
End piece length
35mm
ARDTEEL_LAENGEDESTASTKOPFES
Sensing head length
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D