??
CAD model selection
LS100916
HELP_VARIABLE
Company
Ipf Electronic
Description
Fiber optic glass barrier
Bill of material
LS100916
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Through-beam sensors
ARDTEME_AUSFUEHRUNGDERFASER
Type of fiber
Multi
ARDTEME_BAUFORM
Design
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
No
ARDTEOP_LICHTAUSTRITT
Light exit
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
No
ARDTEME_WERKSTOFFDERUMMANTELUNG
Sheathing material
ARDTEME_WERKSTOFFDESENDSTUECKS
End piece material
ARDTEME_WERKSTOFFDESLWLFASERKERNS
Fiber optics core material
Glass
ARDTEME_WERKSTOFFDESTASTKOPFES
Sensing head material
ARDTEME_AUSFUEHRUNGDESLICHTLEITERANSCHLUSSES
Design of the fiber optic connection
ARDTEEL_GEWINDEMASSDESTASTKOPFES
Thread dimension of sensing head
ARDTEME_GEWINDEMASSDESENDSTUECKS
Thread dimension of the end piece
ARDTEEL_BIEGEBEREICHDESTASTKOPFES
Bending section of the sensing head
0mm
ARDTEME_BIEGERADIUSFLEXIBEL
Bending radius (flexible)
ARDTEME_BIEGERADIUSSTARR
Bending radius (fixed)
ARDTEEL_BIEGEWINKELDESTASTKOPFES
Bending angle of the sensing head
ARDTEME_BREITEDESLICHTAUSTRITTS
Light exit width
ARDTEME_DURCHMESSER2DESTASTKOPFES
Sensing head diameter 2
ARDTEME_BREITEDESTASTKOPFES
Sensing head width
ARDTEME_DURCHMESSER1DESTASTKOPFES
Sensing head diameter 1
ARDTEME_DURCHMESSER3DESTASTKOPFES
Sensing head diameter 3
ARDTEME_DURCHMESSERDERFASER
Fiber diameter
ARDTEME_DURCHMESSERDESENDSTUECKS
End piece diameter
ARDTEEL_GEWINDESTEIGUNGDESTASTKOPFES
Sensing head thread pitch
ARDTEME_DURCHMESSERDESLICHTLEITKABELSEMPFAENGERERSEITIG
Fiber optic cable diameter, receiver end
ARDTEME_DURCHMESSERDESLICHTLEITKABELSSENDERSEITIG
Fiber optic cable diameter, transmitter end
ARDTEME_DURCHMESSERDESTASTKOPFES
Sensing head diameter
ARDTEME_HOEHEDESLICHTAUSTRITTS
Light exit height
ARDTEME_FASERANZAHL
Number of fibers
2
ARDTEME_HOEHEDESTASTKOPFES
Sensing head height
ARDTEME_GEWINDESTEIGUNGDESENDSTUECKS
End piece thread pitch
1mm
ARDTEME_LAENGE
Length
ARDTEME_LAENGEDESENDSTUECKS
End piece length
ARDTEEL_LAENGEDESTASTKOPFES
Sensing head length
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D