??
CAD model selection
PT660024
HELP_VARIABLE
Company
Ipf Electronic
Description
Distance measurement
Bill of material
PT660024
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ABTASTPRINZIP
Scanning principle
Pushbuttons
ARDTEEL_ANZEIGE
Display
ARDTEEL_ARTDESSTECKKONTAKTES_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in contact, communication interface
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDERSTECKVERBINDUNG_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in connection, communication interface
ARDTEEL_AUSFUEHRUNGDESALARMAUSGANGS
Type of alarm output
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEEL_TASTFUNKTION
Scanning function
ARDTEOP_LASERKLASSE
Laser class
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEOP_LICHTART
Light source
Laser diode, red light
ARDTEOP_LICHTSTRAHLFORM
Light beam form
ARDTEEL_MESSVERFAHRENFUEROPTISCHEABSTANDSMESSUNG
Measuring method for optical distance measurement
ARDTEEL_SCHALTFUNKTIONDESALARMAUSGANGS
Switching function of the alarm output
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEOP_ABSTANDTEACHINGRENZEN
Teach-in limits distance
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
ARDTEEL_ABFALLZEIT
Decay time
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEEL_ABSOLUTELINEARITAETSABWEICHUNG
Absolute linearity deviation
ARDTEME_VOLUMEN
Volume
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_AUSGABERATE
Output transfer rate
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
ARDTEEL_AUFLOESUNG
Resolution
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTEME_HOEHE
Height
ARDTEEL_LINEARITAETSABWEICHUNG
Linearity deviation
ARDTEEL_LASERLEISTUNG
Laser power
ARDTEOP_LICHTFLECKBREITEFOKUS
Light spot width at focal point
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTE00_RELATIVEMESSGENAUIGKEIT
Relative measurement accuracy
ARDTEOP_LICHTFLECKLAENGEFOKUS
Light spot length at focal point
ARDTEME_LAENGE
Length
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEOP_LICHTFLECKDURCHMESSERFOKUSPUNKT
Light spot diameter at focal point
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEEL_POLZAHL
Number of pins
ARDTEME_SCHWINGUNGSFESTIGKEIT
Vibration resistance
ARDTEEL_POLZAHLDESSCHNITTSTELLENANSCHLUSSES
Number of pins of interface connection
ARDTEEL_RELATIVELINEARITAETSABWEICHUNG
Relative linearity deviation
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEEL_MESSBEREICH
Measuring range
ARDTEOP_FOKUS
focus
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D