??
Wybór modelu CAD
IB180026
HELP_VARIABLE
Company
Ipf Electronic
Description
Distance measurement
Bill of material
IB180026
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Inductive proximity switches are contact-free sensors. They detect all conductive metals, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material and its dimensions. The vibration-resistant sensors can be approached laterally or frontally. Inductive proximity switches are used for presence detection (e.g. goods carriers), positioning (e.g. dampers), counting (e.g. nuts /bolts), speed detection (e.g. for cog wheels), on conveyor systems (e.g. hose feedings) or distance measurements (e.g. press-in checking) of metallic objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEME_BAUFORM
Design
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEME_KABELZUFUEHRUNG
Cable infeed
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_TEMPERATURDRIFTENUM
Temperature drift
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ABSOLUTELINEARITAETSABWEICHUNG
Absolute linearity deviation
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEME_ADERZAHL
Number of cores
ARDTEME_BREITE
Width
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_AUFLOESUNG
Resolution
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
ARDTEME_HOEHE
Height
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEEL_LASTWIDERSTANDSPANNUNGSAUSGANG
Load resistance (voltage output)
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_KORREKTURFAKTORALU
Correction factor (aluminum)
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_KORREKTURFAKTORCU
Correction factor (copper)
ARDTEEL_KORREKTURFAKTORMS
Correction factor (brass)
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTEEL_KORREKTURFAKTORST37
Correction factor (St37)
ARDTEEL_RELATIVELINEARITAETSABWEICHUNG
Relative linearity deviation
ARDTEEL_KORREKTURFAKTORVA
Correction factor (stainl. steel)
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEME_LAENGE
Length
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEEL_MESSBEREICH
Measuring range
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Podgląd
3D
Wymiar
2D