??
CAD Model seçimi
BA565900
HELP_VARIABLE
Company
Ipf Electronic
Description
DIN rail mounting
Bill of material
BA565900
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTE00_AUSFUEHRUNG
Version
Analog / digital
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESANALOGEINGANGS
Type of analog input
0 - 20mA
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_GEBERVORSORGUNGSSPANNUNGSART
Type of transducer power supply voltage
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Top hat rail
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP20
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic PC
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_MAXDAUERSTROM
Max. continuous current
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_MAXEINSCHALTSTROM
Max. switching current
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEEL_DIGITALEAUFLOESUNG
Digital resolution
ARDTEEL_GEBERVERSORGUNGSSTROM
Transducer power supply current
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEME_HOEHE
Height
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTE00_RELATIVEMESSGENAUIGKEIT
Relative measurement accuracy
ARDTEEL_WIDERSTANDDESSPANNUNGSEINGANGS
Resistance of voltage input
ARDTEEL_WIDERSTANDDESSTROMEINGANGS
Resistance of current input
50Ohm
ARDTEEL_AUSSCHALTVERZOEGERUNGRANGE
Turn-off delay
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_EINSCHALTVERZOEGERUNGRANGE
Turn-on delay
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Öngörünüm
3D
Boyut
2D