??
CAD model selection
VKAE8F28
HELP_VARIABLE
Company
Ipf Electronic
Description
Data transfer
Bill of material
VKAE8F28
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEME_ADERKENNZEICHNUNG
Core identification
ARDTEME_ADERAUFBAU
Wire assembly
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSA
Type of plug-in contact, A connection
Male (connector)
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSB
Type of plug-in contact, B connection
Male (connector)
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
ARDTEME_FARBEDESKABELMANTELS
Cable sheath color
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
ARDTEME_KABELZUFUEHRUNGANSCHLUSSA
Cable infeed of A connection
ARDTEME_KABELZUFUEHRUNGANSCHLUSSB
Cable infeed of B connection
straight
ARDTE00_KATEGORIE
Category
ARDTEME_KODIERUNGANSCHLUSSB
Coding of connection B
ARDTEME_KODIERUNGANSCHLUSSA
Coding of connection A
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEME_ADERZAHL
Number of cores
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEME_AUSSENDURCHMESSERCA
Approx. outer diameter
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
ARDTEEL_POLZAHLANSCHLUSSB
Number of pins of B connection
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_ZULKABELAUSSENTEMPERATUR_FESTVERLEGT
Perm. ambient temperature of cable, fixed cable
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D