??
CAD model selection
OK500320
HELP_VARIABLE
Company
Ipf Electronic
Description
Contrast sensor
Bill of material
OK500320
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Contrast scanners are capable to distinguish the the visual differences (e.g. reflectivity, brightness differences) between adjacent areas. In general, the devices project a light spot on an object's surface and analyze the reflected light. Fiber optic amplifier versions can be used in addition to the incident light mode also in the transmitted light mode. Contrast scanners are versatile. They can be used, among other things, for position control of printing or color marks, distinction of brightness variations or in the intensity control of luminous objects (like LEDs, displays etc.).
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSTECKVERBINDUNG_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in connection, communication interface
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEOP_LICHTART
Light source
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Point
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEOP_NENNTASTWEITE
Nominal operating distance
ARDTEME_BREITE
Width
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEME_HOEHE
Height
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTE00_REFERENZABSTAND
Reference distance
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEOP_FOKUS
focus
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEEL_MESSBEREICH
Measuring range
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D