??
CAD model selection
SY89F001
HELP_VARIABLE
Company
Ipf Electronic
Description
Consumption measurement for various gases
Bill of material
SY89F001
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
The function of the flow sensor is based on the calorimetric principle. The probe is heated up from the inside a few degrees Celsius in relation to the flow medium, in which it protrudes. When the medium flows, the heat generated in the probe is dissipated through the medium. The temperature within the sensor is measured and compared with the likewise measured medium temperature. From the obtained temperature difference the flow state of each medium can be derived. These sensors are applied in areas such as monitoring of cooling systems, ventilation systems, pump dry running by checking the presence of liquid or gas flows.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHNITTSTELLENANSCHLUSSES
Type of interface connection
ARDTEME_AUSFUEHRUNGDESPROZESSANSCHLUSSES
Type of process connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization
ARDTE00_GEEIGNETFUERFLUESSIGKEITEN
Suitable for liquids
No
ARDTEEL_KODIERUNGDESSCHNITTSTELLENANSCHLUSSES
Coding of interface connection
ARDTE00_GEEIGNETEMEDIEN
Suitable media
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEEL_MESSGENAUIGKEITENUM
Measuring accuracy
ARDTEEL_MESSPRINZIPDERSTROEMUNG
Measuring principle of flow
Calorimetric
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic PC
ARDTEME_WERKSTOFFDESMESSAUFNEHMERS
Sensing element material
ARDTEME_MITSTROEMUNGSGLEICHRICHTER
with flow straightener
ARDTE00_WICHTIGERHINWEIS
Important note
ARDTEEL_ANZAHLDERSCHALTPUNKTE
Number of switching points
ARDTEEL_POEPOWEROVERETHERNET
Optional: PoE (Power over Ethernet)
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
ARDTEME_HOEHE
Height
ARDTEME_LAENGEDERSONDE
Probe length
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTE00_NETZDRUCK
Mains pressure
ARDTEEL_POLZAHLDESSCHNITTSTELLENANSCHLUSSES
Number of pins of interface connection
ARDTEEL_POLZAHL
Number of pins
5
ARDTEEL_SCHALTSPANNUNG
Switching voltage
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
ARDTEME_MESSBEREICHSTROEMUNGSGESCHWINDIGKEIT
Measuring range flow velocity
ARDTEME_MESSBEREICHSTROEMUNGSVOLUMEN
Measuring range flow volume
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D