??
CAD model selection
VK000036
HELP_VARIABLE
Company
Ipf Electronic
Description
Connection adapters
Bill of material
VK000036
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
ipf cable sockets are used primarily for establishing the electrical connection of sensors. Their features are characterized by rugged design, the highest protection classes (IP67 | IP68 | IP69K) and, if desired, with 360° shielding. With the features: bus-ready, suitable for use with drag chains and robots, resistance to oil and chemicals, resistance to welding sparks, their resistance to cleaning agents or high-pressure and steam-jet cleaning, the expanded temperature range of up to +230°C, the rapid interconnection technology and special data transmission properties, the cable sockets meet all requirements in automation technology.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSA
Type of plug-in contact, A connection
Female (socket)
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSB
Type of plug-in contact, B connection
Male (connector)
ARDTE00_AUSFUEHRUNG
Version
Adaption
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
ARDTE00_FLAMMWIDRIG
Flame retardant
No
ARDTEME_KABELZUFUEHRUNGANSCHLUSSA
Cable infeed of A connection
straight
ARDTEME_KABELZUFUEHRUNGANSCHLUSSB
Cable infeed of B connection
straight
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEME_WERKSTOFFDERVERSCHRAUBUNG
Material of the screw fitting
Zinc diecast, nickel-plated (n-pltd)
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
ARDTEEL_POLZAHLANSCHLUSSB
Number of pins of B connection
ARDTEEL_STROMBELASTBARKEIT
Ampacity
4A
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
24
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 85
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D