??
CAD model selection
FV565900
HELP_VARIABLE
Company
Ipf Electronic
Description
Conductive amplifier
Bill of material
FV565900
IDNR
DESCSHORT
Short Description
amplifier filling level, Conductive, 23x114x99mm, 2 Channels, 20-253V DC, Clamp, IP20, Polyamide, With LED display
DESCLONG
Long Description
Filling level and level sensors operate according to different measuring principles. The selection of the sensor depends on the medium to be detected and the ambient conditions. The material flow in a vibratory bowl can be excellently queried with inductive filling level sensors whose pendulum is moved by the material in the pot. The detection of liquid or solid media is, for instance, possible with capacitive filling level sensor technology. These work according to the principle of the condensator, the medium changes the dielectricity between two electrodes. The resulting change is converted into a digital output signal. A further alternative for the detection of filling levels of conductive media is provided by conductive filling level relays. The resistance between reference and measuring electrode is determined. If a set threshold is exceeded, a relay output switches.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Built-in device
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEME_BAUFORM
Design
Cuboid
ARDTEME_MONTAGEART
Mounting method
DIN rail
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP20
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Polyamide
ARDTEEL_MESSBEREICHKONDUKTIV
Measuring range Coductive
ARDTEEL_ANZAHLDERKANAELE
Number of channels
2
ARDTEEL_AUSGANGSKREISRELAISWECHSLER
Output circuit, relay change-over contact
2
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
10,000mA
ARDTEME_BREITE
Width
93.1mm
ARDTEME_HOEHE
Height
22.6mm
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
10VA
ARDTEME_LAENGE
Length
113.6mm
ARDTEEL_SCHALTLEISTUNG
Switching capacity
2,500VA
ARDTEEL_SCHALTSPANNUNG
Switching voltage
250V
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
20 - 253
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
20 - 253
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-40 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D