??
CAD model selection
RO570901
HELP_VARIABLE
Company
Ipf Electronic
Description
Combination devices
Bill of material
RO570901
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Radar sensors are used primarily as signal transducers for controlling automatic doors and gates. They detect the movement of persons and/or industrial trucks and, at the same time, are insensitive to soiling. Objects can be detected depending on their movement direction in order to optimize the opening cycles of the gates. In doing so, it is possible to mask out people so that the sensor responds only when vehicles approach. Furthermore, it is possible to eliminate interference caused by moving objects within the detection range of the sensor. Systems that are also equipped with presence detection monitor the area in front of a gate in order to prevent the gate leaf from coming into contact with vehicles or objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Motion sensor/presence sensor
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally closed contact/normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization via remote control
ARDTEOP_LICHTART
Light source
Infrared light
ARDTEME_MONTAGEART
Mounting method
Surface mounted (plaster)
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP54
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEOP_ERFASSUNGBEREICHPRAESENZ
Detection range, presence
ARDTEOP_ERFASSUNGSBEREICHBEWEGUNG
Detection range, movement
ARDTEME_ADERZAHL
Number of cores
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
2
ARDTE00_ARBEITSFREQUENZ
Operating frequency
24,120,000kHz
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_BREITE
Width
270mm
ARDTEME_HOEHE
Height
58mm
ARDTEME_KABELLAENGE
Cable length
10m
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
2.5VA
ARDTEME_LAENGE
Length
57mm
ARDTEEL_MINGESCHWINDIGKEIT
Min. speed
0.05m/s
ARDTEME_OPTIMALEMONTAGEHOEHE
Optimum mounting height
3m
ARDTEEL_REAKTIONSZEIT
Reaction time
200ms
ARDTEEL_SCHALTSPANNUNG
Switching voltage
42V
ARDTEEL_SENDELEISTUNGRADAR
Transmitting power, radar
5mW/cm²
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
875nm
ARDTEEL_AUSSCHALTVERZOEGERUNGRANGE
Turn-off delay
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
12 - 24
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
12 - 24
ARDTEEL_HALTEZEIT
Holding time
ARDTEME_MONTAGEHOEHE
Mounting height
ARDTEME_NEIGUNGSWINKEL
Inclination angle
-7 - 4
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 55
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D