??
CAD model selection
OF500185
HELP_VARIABLE
Company
Ipf Electronic
Description
Color sensors
Bill of material
OF500185
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
The functioning of the color sensors is based on the evaluation of the red, green and blue components of the light reflected by the objects to be measured, or from the emitted radiation of the 'self-luminous' object (for example, LEDs, automobile tail lights, halogen lamps, fluorescent lamps, etc.). For this purpose, a so-called 3-fold receiver is integrated in the unit next to an on / off switchable white light or UV-light. This receiver works according to the True Color principle. This means that the evaluation of the light hitting the receiver is similar to the color perception of the human eye. This is a prerequisite for the reliable differentiation of objects or luminous objects by their color and brightness. For testing fluorescent materials the use of sensors with UV-light source is recommended. The use under adverse environmental conditions is possible through the use of additional fiber optics. The interaction between a precise detection and a high switching frequency distinguishes the devices. Thus,they are an ideal tool for process and quality control.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANALOGEBANDBREITE
Analog bandwidth
ARDTEEL_ANZEIGE
Display
ARDTEEL_ARTDESSTECKKONTAKTES_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in contact, communication interface
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDERSTECKVERBINDUNG_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in connection, communication interface
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEOP_FARBABSTAND
Color distance
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEOP_FARBRAEUME
Color spaces
ARDTEOP_LICHTART
Light source
ARDTEOP_MESSVERFAHRENFUERFARBDETEKTION
Measuring method for color detection
Active tristimulus method
ARDTEME_SCHUTZARTIPDERAUSWERTEELEKTRONIK
Degree of protection (IP) of evaluation electronics
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_SCHUTZARTIP_FRONTSEITIG
Degree of protection (IP), front side
ARDTEEL_SCHUTZKLASSE
Protection class
III
ARDTEEL_TEMPERATURDRIFTENUM
Temperature drift
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_UEBERLASTSCHUTZ
Overload protection
Yes
ARDTE00_WICHTIGERHINWEIS
Important note
ARDTEEL_EINGANGSFUNKTION
Input function
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEEL_ANZAHLDERDIGITALENEINGAENGE
Number of digital inputs
ARDTEME_ANZAHLDERFARBEN
Number of colors
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEME_BREITE
Width
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_HOEHE
Height
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEOP_MAXUMGEBUNGSLICHT
Max. ambient light
ARDTEEL_MAXIMALEMESSUNGSANZAHLFUERMITTELWERTBILDUNG
Max. number of measurements for averaging
ARDTEEL_MESSFREQUENZIMBLITZLICHTBETRIEB
Measurement frequency in flash mode
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEEL_MESSFREQUENZIMGLEICHLICHTBETRIEB
Measurement frequency in constant light operation
ARDTEEL_MESSFREQUENZIMWECHSELLICHTBETRIEB
Measurement frequency in alternating light operation
ARDTEOP_NENNTASTWEITE
Nominal operating distance
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_POLZAHLDESSCHNITTSTELLENANSCHLUSSES
Number of pins of interface connection
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_ZUSCHALTBAREVERSTAERKERSTUFEN
Selectable amplifier stages
ARDTE00_REFERENZABSTAND
Reference distance
ARDTEOP_LICHTFLECKDURCHMESSERFOKUSPUNKT
Light spot diameter at focal point
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_IMPULSVERLAENGERUNG
Pulse stretching
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEEL_MESSBEREICH
Measuring range
ARDTEOP_FOKUS
focus
ARDTEEL_MESSFREQUENZ_RANGE
Measurement frequency
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D