??
CAD model selection
IO12012F
HELP_VARIABLE
Company
Ipf Electronic
Description
Chip resistant
Bill of material
IO12012F
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Inductive proximity switches are contact-free sensors. They detect all conductive metals, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material and its dimensions. The vibration-resistant sensors can be approached laterally or frontally. Inductive proximity switches are used for presence detection (e.g. goods carriers), positioning (e.g. dampers), counting (e.g. nuts /bolts), speed detection (e.g. for cog wheels), on conveyor systems (e.g. hose feedings) or distance measurements (e.g. press-in checking) of metallic objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_AUSRICHTUNGDERKABELEINFUEHRUNG
Alignment of cable entry
axial
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTE00_IOLINKVERSION
IO-Link version
V1.0.1
ARDTEME_KABELZUFUEHRUNG
Cable infeed
axial
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
non-flush
ARDTEEL_SCHALTVERHALTENDESAUSGANGS
Switching behavior of the output
Static
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
Stainless steel 1.4305
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Stainless steel 1.4305
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEEL_KORREKTURFAKTORALU
Correction factor (aluminum)
ARDTEEL_KORREKTURFAKTORCU
Correction factor (copper)
ARDTEEL_KORREKTURFAKTORMS
Correction factor (brass)
ARDTEEL_KORREKTURFAKTORST37
Correction factor (St37)
1
ARDTEEL_KORREKTURFAKTORV2A1MM
Correction factor (stainless steel V2A: 1mm)
ARDTEEL_KORREKTURFAKTORV2A2MM
Correction factor (stainless steel V2A: 2mm)
ARDTEEL_KORREKTURFAKTORVA
Correction factor (stainl. steel)
ARDTEEL_LEERLAUFSTROM
No-load current
10mA
ARDTEME_LAENGE
Length
ARDTEME_MATERIALSTAERKE
Material thickness
ARDTEEL_MAXLEITUNGSLAENGE
Max. line length
300m
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
15%
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
7%
ARDTEEL_RESTWELLIGKEIT
Residual ripple
20%
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D