??
CAD model selection
VKAE0A25
HELP_VARIABLE
Company
Ipf Electronic
Description
Cable sockets / connectors pre-assembled on one side
Bill of material
VKAE0A25
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
ipf cable sockets are used primarily for establishing the electrical connection of sensors. Their features are characterized by rugged design, the highest protection classes (IP67 | IP68 | IP69K) and, if desired, with 360° shielding. With the features: bus-ready, suitable for use with drag chains and robots, resistance to oil and chemicals, resistance to welding sparks, their resistance to cleaning agents or high-pressure and steam-jet cleaning, the expanded temperature range of up to +230°C, the rapid interconnection technology and special data transmission properties, the cable sockets meet all requirements in automation technology.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEME_ADERKENNZEICHNUNG
Core identification
ARDTEME_ADERAUFBAU
Wire assembly
ARDTEEL_ANZEIGE
Display
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSA
Type of plug-in contact, A connection
ARDTEEL_AUSFUEHRUNGDERLEITUNG
Type of cable
ARDTE00_AUSFUEHRUNG
Version
Connection cable
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
ARDTEME_KODIERUNGANSCHLUSSA
Coding of connection A
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
Free conductor end
ARDTEME_FARBEDESKABELMANTELS
Cable sheath color
ARDTEME_KABELZUFUEHRUNGANSCHLUSSB
Cable infeed of B connection
ARDTE00_FLAMMWIDRIG
Flame retardant
ARDTEME_KABELZUFUEHRUNGANSCHLUSSA
Cable infeed of A connection
ARDTEME_BIEGEZYKLEN
bending cycles
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_TORSIONSZYKLEN
Torsion cycles
ARDTEME_WERKSTOFFDERKONTAKTBESCHICHTUNG
Contact coating material
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_WERKSTOFFDESKONTAKTGRUNDKOERPERS
Contact body material
ARDTEME_WERKSTOFFDERVERSCHRAUBUNG
Material of the screw fitting
ARDTEME_ADERZAHL
Number of cores
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_DURCHGANGSWIDERSTAND
Flow resistance
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEME_MAXIMALESANZUGSDREHMOMENTANSCHLUSSA
Maximum tightening torque of connection A
ARDTEEL_POLZAHLANSCHLUSSB
Number of pins of B connection
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
ARDTEEL_STROMBELASTBARKEIT
Ampacity
ARDTEOP_VERSCHMUTZUNGSGRAD
Degree of soiling
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEME_ZULKABELAUSSENTEMPERATUR_FESTVERLEGT
Perm. ambient temperature of cable, fixed cable
ARDTEME_ZULKABELAUSSENTEMPERATUR_INBEWEGUNG
Perm. ambient temperature of cable, flexible cable
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D