??
CAD model selection
VK00302H
HELP_VARIABLE
Company
Ipf Electronic
Description
Cable sockets / connectors for self-assembly
Bill of material
VK00302H
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
ipf cable sockets are used primarily for establishing the electrical connection of sensors. Their features are characterized by rugged design, the highest protection classes (IP67 | IP68 | IP69K) and, if desired, with 360° shielding. With the features: bus-ready, suitable for use with drag chains and robots, resistance to oil and chemicals, resistance to welding sparks, their resistance to cleaning agents or high-pressure and steam-jet cleaning, the expanded temperature range of up to +230°C, the rapid interconnection technology and special data transmission properties, the cable sockets meet all requirements in automation technology.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSA
Type of plug-in contact, A connection
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
ARDTEME_KABELZUFUEHRUNG
Cable infeed
ARDTEME_KABELZUFUEHRUNGANSCHLUSSA
Cable infeed of A connection
ARDTEME_KODIERUNGANSCHLUSSA
Coding of connection A
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_WERKSTOFFDESISOLIERKOERPERS
Insulating body material
ARDTEME_WERKSTOFFDERKONTAKTBESCHICHTUNG
Contact coating material
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKONTAKTGRUNDKOERPERS
Contact body material
ARDTEME_WERKSTOFFDERVERSCHRAUBUNG
Material of the screw fitting
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
ARDTEEL_STROMBELASTBARKEIT
Ampacity
ARDTEME_ADERQUERSCHNITTRANGE
Wire cross section
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEME_ZULAESSIGERKABELDURCHMESSER
Permitted cable diameter
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D