??
CAD model selection
PN630520
HELP_VARIABLE
Company
Ipf Electronic
Description
Auto-reflective sensor
Bill of material
PN630520
IDNR
PN630520
DESCSHORT
Short Description
sensor laser, auto-reflective, 23x45x63mm, Laser diode, red light, Point, Teach-In, Sn: 100-1900, 10-30V DC, Change-over contact (NO/NC), Connector M12 4pin, IP67, Plastic+PMMA
DESCLONG
Long Description
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
MANUID
Product ID of the Manufacturer
PN630520
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Change-over contact (NO/NC)
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Teach-In
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEOP_LASERKLASSE
Laser class
Class 1
ARDTEOP_LICHTART
Light source
Laser diode, red light
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Point
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_TASTFUNKTION
Scanning function
Light-/dark-on mode
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_VOLUMEN
Volume
Medium
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
PMMA
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_ABFALLZEIT
Decay time
10ms
ARDTEEL_ANSPRECHZEIT
Response/decay time
10ms
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_BREITE
Width
63mm
ARDTEME_BREITEDESSENSORS
Sensor width
63mm
ARDTEME_HOEHE
Height
23.4mm
ARDTEEL_LEERLAUFSTROM
No-load current
80mA
ARDTEME_LAENGE
Length
45mm
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_SCHALTFREQUENZ
Switching frequency
50Hz
ARDTEEL_SPANNUNGSABFALL
Voltage drop
3.5V
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
656nm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30
ARDTEME_LAGERTEMPERATUR
Storage temperature
-10 - 70
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
100 - 1,900
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
0 - 50
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D