??
CAD model selection
YM120020
HELP_VARIABLE
Company
Ipf Electronic
Description
Analog
Bill of material
YM120020
IDNR
YM120020
DESCSHORT
Short Description
sensor mechanical, analog, M12x1 127lang, 24V DC, Sn:-5-5mm, 0-10V, M12 connector 4pin, stainless steel
DESCLONG
Long Description
These mechanical position sensors are measuring systems that operate on the principle of the differential transformer, a special form of transformer. It consists of a primary coil and two secondary coils. The primary coil is symmetrically arranged between the secondary coils. A movable soft iron core changes the coupling factors between the coils. When it is in the center position, the arrangement is symmetrical and the resulting voltage of the secondary coils is 0. When the core is displaced, there is unequal magnetic coupling and an output voltage on the secondary coils. With the aid of an electronic evaluation circuit, a length-proportional analog voltage signal (0 ... 10V) is generated from this; in the center position, the measurable output voltage is 5V. The life of such a sensor is almost unlimited due to the non-contacting measuring method. In addition, the measured value is retained even in the event of interruption of the supply voltage.
MANUID
Product ID of the Manufacturer
YM120020
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 10V
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTEEL_MESSPRINZIP
Measurement principle
Differential transformer
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Stainless steel
ARDTEME_GEWINDEMASS
Thread dimension
M12
ARDTEME_GEWINDELAENGE
Thread length
49mm
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
ARDTEEL_LEERLAUFSTROM
No-load current
20mA
ARDTEME_LAENGE
Length
126.5mm
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
19.2 - 28.8
ARDTEEL_LINEARITAETSABWEICHUNG
Linearity deviation
0.05
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 85
ARDTEEL_MESSBEREICH
Measuring range
-5 - 5
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D