??
CAD model selection
OL400321
HELP_VARIABLE
Company
Ipf Electronic
Description
Amplifiers fiber optic fiberglass
Bill of material
OL400321
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Fiber optics in combination with the appropriate fiber optic amplifier function as contactless and wear-free position switches that can also be used in harsh environmental conditions. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). Because the ends and heads of the fiber optics have small dimensions and the fiber optics are flexible, very elegant solutions can be created for detecting objects in places that are difficult to access. Fiber optics can be used without special precautions in potentially explosive areas and in zones with electrical and/or magnetic fields (high-voltage installations, electrical welding equipment) as their function is not thereby affected. Fiber optics are available in versions for implementing the function as through-beam sensor or diffuse reflection sensor.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally closed contact/normally open contact
ARDTEEL_AUSFUEHRUNGDESALARMAUSGANGS
Type of alarm output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP/NPN
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Potentiometer
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEOP_LICHTART
Light source
Infrared light
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEEL_TASTFUNKTION
Scanning function
Light-/dark-on mode
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEME_AUSFUEHRUNGDESLICHTLEITERANSCHLUSSES
Design of the fiber optic connection
screw fitting M18
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Switching point
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
400mA
ARDTEME_BREITE
Width
40mm
ARDTEME_HOEHE
Height
42mm
ARDTEEL_LEERLAUFSTROM
No-load current
30mA
ARDTEME_LAENGE
Length
83.5mm
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
15%
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2V
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
880nm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 35
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-10 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D