??
Selezione modello CAD
OV630840
HELP_VARIABLE
Company
Ipf Electronic
Description
Amplifier
Bill of material
OV630840
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESALARMAUSGANGS
Type of alarm output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEME_MONTAGEART
Mounting method
DIN rail
ARDTEEL_SCHALTFUNKTIONDESALARMAUSGANGS
Switching function of the alarm output
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP20
ARDTEEL_ANZAHLDEREINZUSTELLENDENVORWAHLEN
Number of presets to be set
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ANZAHLDERKANAELE
Number of channels
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_AUSGANGSKREISRELAISWECHSLER
Output circuit, relay change-over contact
ARDTEEL_AUSGANGSKREISRELAISSCHLIESSER
Output circuit, relay normally open contact
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEEL_EINGANGSSPANNUNGSTOLERANZ
Input voltage tolerance
20%
ARDTEME_HOEHE
Height
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
ARDTEOP_REICHWEITESENDERERHOEHTELEISTUNG_EMPFAENGERKURZBAUFORM
Range (transmitter with increased power, receiver with short design)
ARDTEOP_REICHWEITESENDERERHOEHTELEISTUNG_EMPFAENGERNORMALBAUFORM
Range (transmitter with increased power, receiver with normal design)
ARDTEOP_REICHWEITESENDERMAXIMALELEISTUNG_EMPFAENGERKURZBAUFORM
Range (transmitter with maximum power, receiver with short design)
ARDTEOP_REICHWEITESENDERMAXIMALELEISTUNG_EMPFAENGERNORMALBAUFORM
Range (transmitter with maximum power, receiver with normal design)
ARDTEOP_REICHWEITESENDERNORMALELEISTUNG_EMPFAENGERKURZBAUFORM
Range (transmitter with normal power, receiver with short design)
ARDTEOP_REICHWEITESENDERNORMALELEISTUNG_EMPFAENGERNORMALBAUFORM
Range (transmitter with normal power, receiver with normal design)
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SCHALTSPANNUNG
Switching voltage
ARDTEEL_SCHALTLEISTUNG
Switching capacity
ARDTEEL_SCHALTSPANNUNGAC
Switching voltage AC
ARDTEEL_SCHALTSPANNUNGDC
Switching voltage DC
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
19.2 - 28.8
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Anteprima
3D
Dimensione
2D