??
CAD model selection
OL100340
HELP_VARIABLE
Company
Ipf Electronic
Description
Amplifier fiber optics plastic fiber
Bill of material
OL100340
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Fiber optics in combination with the appropriate fiber optic amplifier function as contactless and wear-free position switches that can also be used in harsh environmental conditions. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). Because the ends and heads of the fiber optics have small dimensions and the fiber optics are flexible, very elegant solutions can be created for detecting objects in places that are difficult to access. Fiber optics can be used without special precautions in potentially explosive areas and in zones with electrical and/or magnetic fields (high-voltage installations, electrical welding equipment) as their function is not thereby affected. Fiber optics are available in versions for implementing the function as through-beam sensor or diffuse reflection sensor.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEOP_LICHTART
Light source
ARDTEME_MONTAGEART
Mounting method
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_TASTFUNKTION
Scanning function
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_AUSFUEHRUNGDESLICHTLEITERANSCHLUSSES
Design of the fiber optic connection
terminal connection
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Switching point
ARDTEME_ADERZAHL
Number of cores
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEME_HOEHE
Height
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D