{ipf_electronic/temperatur-sensoren/beruehrungslose20messung2028infrarot29.prj},{NB=OI98C271},{IDNR=OI98C271},{ARDTEEL_POLZAHL=MIN},{ARDTEME_LAENGEDESVERSTAERKERS=120},{ARDTEME_BREITEDESVERSTAERKERS=70},{HIDE=0},{DESCSHORT=Sensor Optisch, Infrarot, Ø14mm, -40-900°C, 22:1, 8-36V DC, NO, 0/4-20mA, 0/5-10V, Klemme, IP65, V4A, Kabellänge des Messkopfes 8m},{DESCLONG=},{MANUID=OI98C271},{DELTIME=14},{ARDTEEL_ANZEIGE=LCD-Display},{ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION=Schließer (NO)},{ARDTEEL_AUSFUEHRUNGDESALARMAUSGANGS=PNP},{ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS=0 - 10V},{ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS=},{ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES=Klemmanschluss},{ARDTEEL_AUSFUEHRUNGDESTHERMOELEMENTS=Sumuliert (J oder K)},{ARDTEEL_KURZSCHLUSSFEST=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
OI98C271
HELP_VARIABLE
Company
Ipf Electronic
Description
contactless measurement (infrared)
Bill of material
OI98C271
IDNR
OI98C271
OI98C271
DESCSHORT
Short Description
sensor optical, infrared, Ø14mm, -40-900°C, 22:1, 8-36V DC, NO (NO), 0 / 4 … 20 mA, 0 … 5 / 10 V, Clamp, IP65, V4A, Cable length of measuring head 8m
sensor optical, infrared, Ø14mm, -40-900°C, 22:1, 8-36V DC, NO (NO), 0 / 4 … 20 mA, 0 … 5 / 10 V, Clamp, IP65, V4A, Cable length of measuring head 8m
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
OI98C271
OI98C271
DELTIME
Delivery Time
14
14
ARDTEEL_ANZEIGE
Display
LCD display
LCD display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact (NO)
Normally open contact (NO)
ARDTEEL_AUSFUEHRUNGDESALARMAUSGANGS
Type of alarm output
PNP
PNP
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 10V
0 - 10V
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESTHERMOELEMENTS
Type of thermocouple
Simulated (J or K)
Simulated (J or K)
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_BAUFORM
Design
Cuboid
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Application software
Application software
ARDTEEL_SCHALTFUNKTIONDESALARMAUSGANGS
Switching function of the alarm output
Normally open contact (NO)
Normally open contact (NO)
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
IP65
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
Optional
Optional
ARDTEOP_VERHAELTNISDS
Ratio (D:S)
22:1
22:1
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Stainless steel 1.4571
Stainless steel 1.4571
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Switching point
Switching point
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEME_GEWINDEMASS
Thread dimension
M12
M12
ARDTEEL_ANSPRECHZEIT
Response/decay time
150ms
150ms
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
50mA
50mA
ARDTEME_DURCHMESSER
Diameter
14mm
14mm
ARDTEME_GEWINDELAENGE
Thread length
10mm
10mm
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
1mm
ARDTEME_KABELLAENGEDESMESSKOPFES
Cable length of measuring head
8m
8m
ARDTEEL_LEERLAUFSTROM
No-load current
100mA
100mA
ARDTEME_LAENGE
Length
32mm
32mm
ARDTE00_RELATIVEMESSGENAUIGKEIT
Relative measurement accuracy
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
0.5%
0.5%
ARDTEEL_TEMPERATURDRIFTUEBERDENGESAMTENMESSBEREICH
Temperature drift over entire measuring range
0.05%
0.05%
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEME_LAENGEDESVERSTAERKERS
Lenght of the amplifier
120
120
ARDTEME_BREITEDESVERSTAERKERS
Width of the amplifier
70
70
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
8 - 36
8 - 36
ARDTEME_BETRIEBSTEMPERATURDESMESSKOPFES
Operating temperature of the measuring head
-20 - 180
-20 - 180
ARDTEEL_MESSBEREICHTEMPERATUR
Measuring range, temperature
-40 - 900
-40 - 900
ARDTEOP_SPEKTRALEEMPFINDLICHKEIT
Spectral sensitivity
8 - 14
8 - 14
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D