{ipf_electronic/kapazitive20sensoren/erhoehter20schaltabstand.prj},{NB=KA180120},{IDNR=KA180120},{ARDTEME_ADERZAHL=MIN},{ARDTEEL_ANZAHLDERSCHALTAUSGAENGE=MIN},{ARDTEEL_POLZAHL=3},{ARDTEEL_SCHALTABSTANDRANGE=12},{DESCSHORT=Sensor kapazitiv, M18x1 80lang, bündig, Sn: 12mm, 10-30V DC, PNP NO, M12-Steckverbinder 3polig, IP67, Messing vernickelt, LED, manuelle Einstellung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
KA180120
HELP_VARIABLE
Company
Ipf Electronic
Description
Increased switching distance
Bill of material
KA180120
IDNR
KA180120
KA180120
DESCSHORT
Short Description
sensor capacitive, M18x1 80long, Flush, Sn: 12mm, 10-30V DC, PNP NO, Connector M12 3pin, IP67, Brass Nickel-plated, LED, Manual adjustment
sensor capacitive, M18x1 80long, Flush, Sn: 12mm, 10-30V DC, PNP NO, Connector M12 3pin, IP67, Brass Nickel-plated, LED, Manual adjustment
DESCLONG
Long Description
Capacitive proximity switches are contact-free sensors. They detect metallic and non-metallic objects, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material, its dimensions and the response sensitivity, which is set via a potentiometer. The vibration-resistant sensors can be approached laterally or frontally. Capacitive proximity switches are used for presence detection (e.g. sealing detection), positioning (e.g. PET bottles), counting (e.g. plastic caps), level detection (e.g. lubricant) or distance measurements (e.g. thickness measurement) of solid and liquid materials.
MANUID
Product ID of the Manufacturer
KA180120
KA180120
DELTIME
Delivery Time
2
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_ARTDERBETAETIGUNG
Type of actuation
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
nickel-plated
nickel-plated
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
Cylinder, screw-thread
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Potentiometer
Potentiometer
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERGAS
Explosion safety category for gas
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERSTAUB
Explosion safety category for dust
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
flush
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
PBT
PBT
ARDTEME_GEWINDEMASS
Thread dimension
M18
M18
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Brass
Brass
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_GEWINDELAENGE
Thread length
53.5mm
53.5mm
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Switching point
ARDTEME_ADERZAHL
Number of cores
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
1mm
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_KORREKTURFAKTORGLAS
Correction factor (glass)
0.6
0.6
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_KORREKTURFAKTORHOLZ
Correction factor (wood)
0.6
0.6
ARDTEEL_KORREKTURFAKTORPVC
Correction factor (PVC)
0.5
0.5
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEEL_KORREKTURFAKTOROEL
Correction factor (oil)
0.5
0.5
ARDTEME_HOEHE
Height
ARDTEME_KABELLAENGE
Cable length
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
35Nm
35Nm
ARDTEEL_LEERLAUFSTROM
No-load current
9mA
9mA
ARDTEEL_POLZAHL
Number of pins
3
3
ARDTEME_LAENGE
Length
80mm
80mm
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_SCHALTFREQUENZ
Switching frequency
100Hz
100Hz
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30
10 - 30
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
12
12
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
-20 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D