{ipf_electronic/anschlusstechnik/verteiler.prj},{NB=VK001002},{IDNR=VK001002},{ARDTE00_VERSCHMUTZUNGSGRAD=3},{ARDTEEL_ANZAHLDERKANAELEPROSTECKPLATZ=MIN},{ARDTEEL_ANZAHLDERSTECKPLAETZE=6},{ARDTEEL_POLZAHLANSCHLUSSB=MIN},{ARDTEEL_POLZAHLDERSTAMMLEITUNG=MIN},{ARDTEEL_BETRIEBSSPANNUNGAC50=MIN},{ARDTEEL_POLZAHLANSCHLUSSA=4},{DESCSHORT=Verteiler, 30x100x54mm, 10-30V DC, 6x M12, Fixkabelverteiler / angeschlossenes Stammkabel 4polig, IP67, TPU, LED, Sensor-/ Aktorsteckplatz mit Schutzleiter, 12A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
VK001002
HELP_VARIABLE
Company
Ipf Electronic
Description
Distribution terminals
Bill of material
VK001002
IDNR
VK001002
VK001002
DESCSHORT
Short Description
distributor, 30x100x54mm, 10-30V DC, 6x M12, Fixed-cable distributor / connected trunk line 4pin, IP67, TPU, With LED display, Sensor/actuator slot with equipment grounding conductor, 12A
distributor, 30x100x54mm, 10-30V DC, 6x M12, Fixed-cable distributor / connected trunk line 4pin, IP67, TPU, With LED display, Sensor/actuator slot with equipment grounding conductor, 12A
DESCLONG
Long Description
The wiring of sensors and actors is considerably more comfortable with our sensor distribution box. The individual devices are connected with the distrubutor via an M8 or M12 cable that is pre-assembled on both sides. By means of the trunk line the effort for laying and wiring the cables can be reduced significantly. The operating mode display provides information about the sensors operating mode (operatig voltage, switching state). Thus, troubleshooting is simpler, as an overview about the functioning of the connected periphery is directly given.
MANUID
Product ID of the Manufacturer
VK001002
VK001002
DELTIME
Delivery Time
203
203
ARDTEEL_ANZEIGE
Display
LED display
LED display
ARDTEME_AUFBAUDERSTAMMLEITUNG
Structure of trunk line
6 x 0.34mm² + 3x 0.75mm²
6 x 0.34mm² + 3x 0.75mm²
ARDTEME_AUSFUEHRUNGDERKABELVERSCHRAUBUNG
Type of cable gland
none
none
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
M12
M12
ARDTEME_KABELZUFUEHRUNG
Cable infeed
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
Free conductor end
Free conductor end
ARDTEME_FARBEDESKABELMANTELS
Cable sheath color
black
black
ARDTEME_BIEGEZYKLEN
bending cycles
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
IP67
ARDTEME_TORSIONSZYKLEN
Torsion cycles
ARDTEME_WERKSTOFFDERKONTAKTBESCHICHTUNG
Contact coating material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTE00_VERSCHMUTZUNGSGRAD
Degree of soiling
3
3
ARDTEME_WERKSTOFFDESKONTAKTGRUNDKOERPERS
Contact body material
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
TPU
TPU
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_ANZAHLDERKANAELEPROSTECKPLATZ
Number of channels per slot
ARDTEME_DURCHMESSERDERSTAMMLEITUNG
Diameter of trunk line
7.6mm
7.6mm
ARDTEEL_ANZAHLDERSTECKPLAETZE
Number of slots
6
6
ARDTEME_BREITE
Width
54mm
54mm
ARDTEME_HOEHE
Height
30.3mm
30.3mm
ARDTEME_KABELLAENGE
Cable length
5m
5m
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
7.6mm
7.6mm
ARDTEME_LAENGE
Length
100mm
100mm
ARDTEEL_POLZAHLANSCHLUSSB
Number of pins of B connection
ARDTEEL_MAXSTROMBELASTBARKEITPROANSCHLUSSSOCKEL
Max. ampacity per socket
ARDTEEL_POLZAHLDERSTAMMLEITUNG
Number of pins of trunk line
ARDTEEL_MAXSTROMBELASTBARKEITPROEASIGNAL
Max. ampacity per I/O signal
4A
4A
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_MAXSUMMENSTROM
Max. total current
12A
12A
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
4
4
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30
10 - 30
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-15 - 80
-15 - 80
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D